??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R01E-NS-KE20-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS R01E-NS-KE20-02
VERF
Availability
Available
BC
Order code
BOS022F
TC
Artikelbezeichnung
BOS R01E-NS-KE20-02
PX
Product view
52711_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.03900 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = R01E, Dimension = 20 x 32 x 9 mm, Interface = NPN normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor, Light type = LED, red light, Range = 0...2.2 m, Connection = Cable, 2.00 m, PUR, Housing material = 1.4404 stainless steel, Material sensing surface = PA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, Ecolab, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.